PG-VQFN-68-802 | QFN-68 (001-78925)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 68 |
Version | 802 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8.001 |
Body Width (mm) | 8.001 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tray
Pieces/Tray | 1300 |
Trays/Box | 5 |
Downloads
Package
-
PG-VQFN-68-802_Package Outline
01_00 | Jul 05, 2023 | PDF | 106 kb
-
Board Assembly Recommendations (QFN)
09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-68-802_Tape and Reel
00_00 | Jul 05, 2023 | PDF | 103 kb
-
PG-VQFN-68-802_Bakeable Trays
01_00 | Jul 05, 2023 | PDF | 101 kb
Footprint
-
PG-VQFN-68-802_Footprint Drawing
01_00 | Jul 05, 2023 | PDF | 108 kb
Products
Product Families
Support