PG-VQFN-68-803 | QFN-68 (001-96836)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 68 |
Version | 803 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8.001 |
Body Width (mm) | 8.001 |
Min. Terminal Pitch (mm) | 0.4 |
Packing
Tray
Pieces/Tray | 1300 |
Trays/Box | 5 |
Downloads
Package
-
PG-VQFN-68-803_Package Outline
Share 01_00 | Jul 15, 2023 | PDF | 107 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-68-803_Tape and Reel
Share 00_00 | Jul 15, 2023 | PDF | 103 kb
-
PG-VQFN-68-803_Bakeable Trays
Share 01_00 | Jul 15, 2023 | PDF | 101 kb
Footprint
-
PG-VQFN-68-803_Footprint Drawing
Share 01_00 | Jul 15, 2023 | PDF | 108 kb
Products
Product Families
Support