PG-VQFN-76-800 | QFN-76 (002-13581)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 76 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-76-800_Package Outline_01
Share 01_00 | Feb 07, 2024 | PDF | 110 kb
Footprint
-
PG-VQFN-76-800_Footprint Drawing
Share 01_00 | Feb 10, 2024 | PDF | 108 kb
Support