PG-VQFN-8-2
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 8 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
Footprint
-
PG-VQFN-8-2_PDF
Share 01_00 | Mar 04, 2020 | PDF | 122 kb
Support