PG-VQFN-8-4
Overview
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-8-4_PDF
02_00 | Feb 10, 2020 | PDF | 105 kb
-
Board Assembly Recommendations (QFN)
09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
PG-VQFN-8-4_PDF
01_00 | Feb 10, 2020 | PDF | 59 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-8-4_PDF
02_00 | Feb 10, 2020 | PDF | 102 kb
Footprint
-
PG-VQFN-8-4_PDF
02_00 | Feb 10, 2020 | PDF | 122 kb
Products
Product Families
Support