PG-VQFN-8-6
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 8 |
Version | 6 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-VQFN-8-6_PDF
Share 01_00 | Sep 04, 2019 | PDF | 59 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VQFN-8-6_PDF
Share 01_00 | Sep 04, 2019 | PDF | 106 kb
-
PG-VQFN-8-6_PDF
Share 01_00 | Sep 04, 2019 | PDF | 59 kb
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-8-6_PDF
Share 01_00 | Sep 04, 2019 | PDF | 102 kb
Footprint
-
PG-VQFN-8-6_PDF
Share 01_00 | Sep 04, 2019 | PDF | 122 kb
Products
Product Families
Support