PG-VQFN-88-800 | QFN-88 (001-76569)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 88 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.4 |
Downloads
Package
-
PG-VQFN-88-800_Package Outline
01_00 | Nov 04, 2023 | PDF | 108 kb
-
Board Assembly Recommendations (QFN)
09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-88-800_Tape and Reel
01_00 | Nov 04, 2023 | PDF | 101 kb
-
PG-VQFN-88-800_Bakeable Trays
01_00 | Nov 04, 2023 | PDF | 101 kb
Footprint
-
PG-VQFN-88-800_Footprint Drawing
01_00 | Nov 04, 2023 | PDF | 109 kb
Products
Product Families
Support