PG-VQFN-88-801 | QFN-88 (002-13582)
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 88 |
Version | 801 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 1250 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-VQFN-88-801_Package Outline_01
01_00 | Feb 12, 2024 | PDF | 110 kb
Footprint
-
PG-VQFN-88-801_Footprint Drawing
01_00 | Nov 18, 2023 | PDF | 110 kb
Support