PG-VSON-10-5
Overview
General Information
Package Material | PG |
Package Family | VSON |
Terminals | 10 |
Version | 5 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VSON-10-5_Interactive 3D
Share 06_00 | Sep 21, 2023 | PDF | 96 kb
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VSON-10-5_Interactive 3D
Share 06_00 | Sep 21, 2023 | PDF | 96 kb
-
PG-VSON-10-5_Interactive 3D_01
Share 06_00 | Sep 21, 2023 | STP | 307 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support