PG-VSON-13-1
Overview
General Information
Package Material | PG |
Package Family | VSON |
Terminals | 13 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VSON-13-1_Interactive 3D
Share 01_00 | Jul 26, 2024 | PDF | 66 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VSON-13-1_Package Outline
Share 01_00 | Jul 26, 2024 | PDF | 109 kb
-
PG-VSON-13-1_Interactive 3D_01
Share 01_00 | Jul 26, 2024 | STP | 345 kb
Packing
-
PG-VSON-13-1_Tape and Reel_01
Share 05_00 | Jul 26, 2024 | PDF | 102 kb
Footprint
-
PG-VSON-13-1_Footprint Drawing
Share 01_00 | Jul 26, 2024 | PDF | 105 kb
Support