PG-VSON-3-1
Overview
General Information
Package Material | PG |
Package Family | VSON |
Terminals | 3 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 1.075 |
-
PG-VSON-3-1_Interactive 3D
Share 01_00 | Jun 02, 2020 | PDF | 71 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VSON-3-1_Package Outline
Share 01_00 | Jun 02, 2020 | PDF | 108 kb
-
PG-VSON-3-1_Interactive 3D
Share 01_00 | Jun 02, 2020 | PDF | 71 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-VSON-3-1_Footprint Drawing
Share 01_00 | Jun 02, 2020 | PDF | 100 kb
Support