PG-VSON-6-3
Overview
General Information
Package Material | PG |
Package Family | VSON |
Terminals | 6 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 1.075 |
-
PG-VSON-6-3_Interactive 3D
Share 01_00 | Apr 25, 2020 | PDF | 73 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VSON-6-3_Package Outline
Share 01_00 | Apr 25, 2020 | PDF | 110 kb
-
PG-VSON-6-3_Interactive 3D
Share 01_00 | Apr 25, 2020 | PDF | 73 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VSON-6-3_Tape and Reel_01
Share 01_00 | Oct 25, 2024 | PDF | 102 kb
Footprint
-
PG-VSON-6-3_Footprint Drawing
Share 01_00 | Apr 25, 2020 | PDF | 103 kb
Products
Product Families
Support