PG-VSON-6-4
Overview
General Information
Package Material | PG |
Package Family | VSON |
Terminals | 6 |
Version | 4 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4.5 |
Body Width (mm) | 3.5 |
Min. Terminal Pitch (mm) | 0.65 |
Diagrams
Footprint Dimensions
Downloads
Packing
-
PG-VSON-6-4_Tape and Reel_01
Share 01_00 | Jul 22, 2024 | PDF | 91 kb
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Footprint
-
PG-VSON-6-4_Footprint Drawing
Share 03_00 | Jul 26, 2023 | PDF | 109 kb
Products
Product Families
Support