PG-VSON-8-2
Overview
General Information
Package Material | PG |
Package Family | VSON |
Terminals | 8 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-VSON-8-2_Interactive 3D
Share 04_00 | Dec 08, 2022 | PDF | 106 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-VSON-8-2_Interactive 3D
Share 04_00 | Dec 08, 2022 | PDF | 106 kb
-
PG-VSON-8-2_Interactive 3D_02
Share 04_00 | Dec 08, 2022 | STP | 532 kb
-
PG-VSON-8-2_Package Outline
Share 04_00 | Dec 08, 2022 | PDF | 112 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VSON-8-2_Tape and Reel_2
Share 03_00 | Dec 08, 2022 | PDF | 102 kb
Footprint
-
PG-VSON-8-2_Footprint Drawing
Share 04_00 | Dec 08, 2022 | PDF | 104 kb
Support