PG-VSON-8-900
Overview
General Information
Package Material | PG |
Package Family | VSON |
Terminals | 8 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2 |
Body Width (mm) | 2 |
Min. Terminal Pitch (mm) | 0.5 |
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Support