PG-VSON-8-980 | PDFN 5x6
Overview
General Information
Package Material | PG |
Package Family | VSON |
Terminals | 8 |
Version | 980 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-VSON-8-980_Package Outline
Share 01_00 | Jul 26, 2024 | PDF | 112 kb
Footprint
-
PG-VSON-8-980_Footprint Drawing
Share 01_00 | Jul 26, 2024 | PDF | 102 kb
Products
Product Families
Support