PG-WF2BGA-50-1
Overview
General Information
Package Material | PG |
Package Family | WF2BGA |
Terminals | 50 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.8 |
Body Width (mm) | 2.8 |
Min. Terminal Pitch (mm) | 0.35 |
-
PG-WF2BGA-50-1_Interactive 3D
Share 02_00 | May 17, 2023 | PDF | 133 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-WF2BGA-50-1_Package Outline
Share 02_00 | May 17, 2023 | PDF | 113 kb
-
PG-WF2BGA-50-1_Interactive 3D_01
Share 02_00 | May 17, 2023 | STP | 320 kb
Packing
-
PG-WF2BGA-50-1_Tape and Reel_01
Share 02_00 | May 17, 2023 | PDF | 99 kb
Footprint
-
PG-WF2BGA-50-1_Footprint Drawing
Share 02_00 | May 17, 2023 | PDF | 152 kb
Products
Product Families
Support