PG-WF2BGA-73-803 | FCBGA-73 (002-20898)
Overview
General Information
Package Material | PG |
Package Family | WF2BGA |
Terminals | 73 |
Version | 803 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.296 |
Body Width (mm) | 8.89 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 2200 |
Trays/Box | 10 |
Downloads
Package
-
PG-WF2BGA-73-803_Package Outline_01
Share 00_00 | Mar 01, 2024 | PDF | 114 kb
Packing
-
PG-WF2BGA-73-803_Bakeable Trays
Share 00_00 | Mar 01, 2024 | PDF | 106 kb
Footprint
-
PG-WF2BGA-73-803_Footprint Drawing
Share 00_00 | Mar 01, 2024 | PDF | 152 kb
Support