PG-WFWLB-119-1
Overview
General Information
Package Material | PG |
Package Family | WFWLB |
Terminals | 119 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-WFWLB-119-1_Interactive 3D
02_00 | Aug 12, 2024 | PDF | 73 kb
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-WFWLB-119-1-Package Overview
Feb 13, 2015 | PDF | 177 kb
-
Board Assembly Recommendations (Wafer Level BGA)
05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
PG-WFWLB-119-1_Interactive 3D
02_00 | Aug 12, 2024 | PDF | 73 kb
-
PG-WFWLB-119-1_Interactive 3D_01
02_00 | Aug 12, 2024 | STP | 451 kb
-
PG-WFWLB-119-1_Package Outline
02_00 | Aug 12, 2024 | PDF | 114 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-WFWLB-119-1-TP
Dec 09, 2014 | EPS | 355 kb
Footprint
-
PG-WFWLB-119-1-FP
Dec 09, 2014 | EPS | 631 kb
Support