PG-WFWLB-52-3
Overview
General Information
Package Material | PG |
Package Family | WFWLB |
Terminals | 52 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.63 |
Body Width (mm) | 3.63 |
Min. Terminal Pitch (mm) | 0.4 |
-
PG-WFWLB-52-3_Interactive 3D_02
02_00 | Jun 30, 2021 | STP | 285 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Downloads
Package
-
PG-WFWLB-52-3_Package Outline
02_00 | Jun 01, 2021 | PDF | 111 kb
-
Board Assembly Recommendations (Wafer Level BGA)
05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
PG-WFWLB-52-3_Interactive 3D
02_00 | Jun 30, 2021 | PDF | 69 kb
-
PG-WFWLB-52-3_Interactive 3D_02
02_00 | Jun 30, 2021 | STP | 285 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-WFWLB-52-3_Tape and Reel_01
03_00 | Jun 01, 2021 | PDF | 102 kb
Footprint
-
PG-WFWLB-52-3_Footprint Drawing
02_00 | Jun 01, 2021 | PDF | 129 kb
Products
Product Families
Support