PG-WHITFN-10-1
Overview
General Information
Package Material | PG |
Package Family | WHITFN |
Terminals | 10 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6.3 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1.2 |
-
PG-WHITFN-10-1_Interactive 3D_01
01_00 | Nov 04, 2022 | STP | 363 kb
Downloads
Package
-
PG-WHITFN-10-1_Package Outline
01_00 | Nov 04, 2022 | PDF | 113 kb
-
PG-WHITFN-10-1_Interactive 3D
01_00 | Nov 04, 2022 | PDF | 131 kb
-
PG-WHITFN-10-1_Interactive 3D_01
01_00 | Nov 04, 2022 | STP | 363 kb
Packing
-
PG-WHITFN-10-1_Tape and Reel_01
03_00 | Sep 30, 2024 | PDF | 109 kb
Footprint
-
PG-WHITFN-10-1_Footprint Drawing
01_00 | Nov 04, 2022 | PDF | 112 kb
Products
Product Families
Support