PG-WHSON-8-1
Overview
General Information
Package Material | PG |
Package Family | WHSON |
Terminals | 8 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3.3 |
Body Width (mm) | 3.3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-WHSON-8-1_Interactive 3D
Share 01_00 | Feb 16, 2021 | PDF | 66 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-WHSON-8-1_Package Outline
Share 01_00 | Feb 16, 2021 | PDF | 110 kb
-
PG-WHSON-8-1_Interactive 3D
Share 01_00 | Feb 16, 2021 | PDF | 66 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
Packing
-
PG-WHSON-8-1_Tape and Reel_01
Share 02_00 | Jan 14, 2025 | PDF | 66 kb
Footprint
-
PG-WHSON-8-1_Footprint Drawing
Share 01_00 | Feb 16, 2021 | PDF | 105 kb
Products
Product Families
Support