PG-WHSON-8-2
Overview
General Information
Package Material | PG |
Package Family | WHSON |
Terminals | 8 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-WHSON-8-2_Interactive 3D
01_00 | Mar 12, 2024 | PDF | 121 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-WHSON-8-2_Interactive 3D
01_00 | Mar 12, 2024 | PDF | 121 kb
-
PG-WHSON-8-2_Package Outline
02_00 | Mar 11, 2024 | PDF | 110 kb
-
PG-WHSON-8-2_Interactive 3D_01
01_00 | Mar 12, 2024 | STP | 303 kb
Footprint
-
PG-WHSON-8-2_Footprint Drawing
02_00 | Mar 11, 2024 | PDF | 107 kb
Products
Product Families
Support