PG-WISON-8-1
Overview
General Information
Package Material | PG |
Package Family | WISON |
Terminals | 8 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-WISON-8-1_Interactive 3D
Share 01_00 | Jun 07, 2024 | PDF | 91 kb
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (Integrated Leadless)
Share 02_00 | Dec 18, 2020 | PDF | 1.13 mb
-
PG-WISON-8-1_Interactive 3D
Share 01_00 | Jun 07, 2024 | PDF | 91 kb
-
PG-WISON-8-1_Interactive 3D_02
Share 01_00 | Jun 07, 2024 | STP | 437 kb
-
PG-WISON-8-1_Package Outline
Share 01_00 | Jul 01, 2024 | PDF | 104 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-WISON-8-1
Share May 22, 2015 | EPS | 79 kb
Footprint
-
PG-WISON-8-1_Footprint Drawing
Share 01_00 | Jul 01, 2024 | PDF | 102 kb
Products
Product Families
Support