PG-WSON-10-800 | DFN-10 (002-10864)
Overview
General Information
Package Material | PG |
Package Family | WSON |
Terminals | 10 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-WSON-10-800_Package Outline_01
Share 00_00 | Feb 21, 2024 | PDF | 106 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-WSON-10-800_Footprint Drawing
Share 00_00 | Feb 21, 2024 | PDF | 101 kb
Support