PG-WSON-14-800 | DFN-14 (001-96312)
Overview
General Information
Package Material | PG |
Package Family | WSON |
Terminals | 14 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 2.5 |
Body Width (mm) | 3.5 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Discrete Leadless)
07_00 | Dec 18, 2020 | PDF | 1.77 mb
Footprint
-
PG-WSON-14-800_Footprint Drawing
00_00 | Dec 23, 2023 | PDF | 102 kb
Products
Product Families
Support