PG-WSON-8-1
Overview
General Information
Package Material | PG |
Package Family | WSON |
Terminals | 8 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-WSON-8-1_Interactive 3D
04_00 | Aug 12, 2024 | PDF | 146 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (Discrete Leadless)
07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-WSON-8-1_Interactive 3D
04_00 | Aug 12, 2024 | PDF | 146 kb
-
PG-WSON-8-1_Interactive 3D_02
04_00 | Aug 12, 2024 | STP | 421 kb
-
PG-WSON-8-1_Package Outline
04_00 | Aug 12, 2024 | PDF | 110 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-WSON
Jun 20, 2016 | EPS | 94 kb
Footprint
-
PG-WSON-8-1_Footprint Drawing
04_00 | Aug 12, 2024 | PDF | 101 kb
Products
Product Families
Support