PG-WSON-8-2 | SuperSO8 5x6 DSC
Overview
General Information
Package Material | PG |
Package Family | WSON |
Terminals | 8 |
Version | 2 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-WSON-8-2_Interactive 3D
03_00 | Jan 24, 2025 | PDF | 56 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Downloads
Package
-
PG-WSON-8-2_Package Outline
01_00 | Jul 24, 2020 | PDF | 106 kb
-
Board Assembly Recommendations (Discrete Leadless)
07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-WSON-8-2_Interactive 3D_01
03_00 | Jan 24, 2025 | STP | 397 kb
-
PG-WSON-8-2_Interactive 3D
03_00 | Jan 24, 2025 | PDF | 56 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-WSON-8-2_Tape and Reel
01_00 | Jul 24, 2020 | PDF | 105 kb
Footprint
-
PG-WSON-8-2_Footprint Drawing
01_00 | Jul 24, 2020 | PDF | 103 kb
Products
Product Families
Support