PG-WSON-8-4
Overview
General Information
Package Material | PG |
Package Family | WSON |
Terminals | 8 |
Version | 4 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 3 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.65 |
-
PG-WSON-8-4_Interactive 3D
Share 01_00 | Aug 03, 2021 | PDF | 63 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-WSON-8-4_Package Outline
Share 01_00 | Aug 03, 2021 | PDF | 106 kb
-
PG-WSON-8-4_Interactive 3D_01
Share 01_00 | Aug 03, 2021 | STP | 259 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-WSON-8-4_Tape and Reel_01
Share 01_00 | Aug 03, 2021 | PDF | 102 kb
Footprint
-
PG-WSON-8-4_Footprint Drawing
Share 01_00 | Aug 03, 2021 | PDF | 102 kb
Support