PG-WSON-8-801 | DFN-8 (001-85260)
Overview
General Information
Package Material | PG |
Package Family | WSON |
Terminals | 8 |
Version | 801 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 4 |
Body Width (mm) | 4 |
Min. Terminal Pitch (mm) | 0.95 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-WSON-8-801_Package Outline_02
Share 01_00 | Dec 23, 2023 | PDF | 102 kb
-
Board Assembly Recommendations (Discrete Leadless)
Share 07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-WSON-8-801_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 102 kb
Products
Product Families
Support