PG-WSON-8-803 | DFN-8 (002-18902)
Overview
General Information
Package Material | PG |
Package Family | WSON |
Terminals | 8 |
Version | 803 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Board Assembly Recommendations (Discrete Leadless)
07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-WSON-8-803_Package Outline
00_00 | Feb 05, 2025 | PDF | 109 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-WSON-8-803_Tape and Reel
01_00 | Dec 16, 2023 | PDF | 102 kb
-
PG-WSON-8-803_Bakeable Trays
01_00 | Dec 16, 2023 | PDF | 102 kb
Footprint
-
PG-WSON-8-803_Footprint Drawing
00_00 | Dec 16, 2023 | PDF | 102 kb
Support