PG-WSON-8-806 | WDFN-8 (002-28180)
Overview
General Information
Package Material | PG |
Package Family | WSON |
Terminals | 8 |
Version | 806 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 6 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-WSON-8-806_Package Outline_01
00_00 | Mar 01, 2024 | PDF | 110 kb
Packing
-
PG-WSON-8-806_Tape and Reel
01_00 | Mar 01, 2024 | PDF | 102 kb
-
PG-WSON-8-806_Bakeable Trays
01_00 | Mar 01, 2024 | PDF | 102 kb
Footprint
-
PG-WSON-8-806_Footprint Drawing
00_00 | Mar 01, 2024 | PDF | 103 kb
Support