PG-XSON-8-800 | DFN-8 (002-18903)
Overview
General Information
Package Material | PG |
Package Family | XSON |
Terminals | 8 |
Version | 800 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 6 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Footprint
-
PG-XSON-8-800_Footprint Drawing
Share 00_00 | Dec 23, 2023 | PDF | 102 kb
Products
Product Families
Support