SG-FWLP-29-6
Overview
General Information
Package Material | SG |
Package Family | FWLP |
Terminals | 29 |
Version | 6 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.41 |
Body Width (mm) | 2.21 |
Packing
Tape & Reel
Pieces/Reel | 2200 |
Reels/Box | 1 |
Reel Diameter (mm) | 178 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
Support