SG-FWLP-40-4
Overview
General Information
Package Material | SG |
Package Family | FWLP |
Terminals | 40 |
Version | 4 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.2 |
Body Width (mm) | 1.32 |
-
SG-FWLP-40-4_Interactive 3D
Share 01_00 | Apr 21, 2020 | PDF | 100 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 6000 |
Reels/Box | 1 |
Reel Diameter (mm) | 178 |
Downloads
Package
-
SG-FWLP-40-4_Package Outline
Share 01_00 | Apr 21, 2020 | PDF | 110 kb
-
SG-FWLP-40-4_Interactive 3D
Share 01_00 | Apr 21, 2020 | PDF | 100 kb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-FWLP-40-4_Tape and Reel
Share 01_00 | Apr 21, 2020 | PDF | 100 kb
Footprint
-
SG-FWLP-40-4_Footprint Drawing
Share 01_00 | Apr 21, 2020 | PDF | 128 kb
Support