SG-FWLP-9-1
Overview
General Information
Package Material | SG |
Package Family | FWLP |
Terminals | 9 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 0.86 |
Body Width (mm) | 0.71 |
-
SG-FWLP-9-1_Interactive 3D
Share 02_00 | Aug 03, 2021 | PDF | 83 kb
Packing
Tape & Reel
Pieces/Reel | 7000 |
Reels/Box | 1 |
Pieces/Reel | 20000 |
Reels/Box | 1 |
Downloads
Package
-
SG-FWLP-9-1_Package Outline
Share 02_00 | Aug 03, 2021 | PDF | 110 kb
-
SG-FWLP-9-1_Interactive 3D_01
Share 02_00 | Aug 03, 2021 | STP | 222 kb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-FWLP-9-1_Tape and Reel_01
Share 01_00 | Aug 03, 2021 | PDF | 99 kb
Footprint
-
SG-FWLP-9-1_Footprint Drawing
Share 01_00 | Aug 03, 2021 | PDF | 102 kb
Support