SG-UFWLB-128-800 | WLCSP-128 (002-17035)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 128 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.436 |
Body Width (mm) | 4.521 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 17500 |
Trays/Box | 7 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-UFWLB-128-800_Tape and Reel
Share 00_00 | Dec 16, 2023 | PDF | 108 kb
Footprint
-
SG-UFWLB-128-800_Footprint Drawing
Share 01_00 | Dec 16, 2023 | PDF | 204 kb
Products
Product Families
Support