SG-UFWLB-138-800 | WLCSP-138 (002-13192)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 138 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.49 |
Body Width (mm) | 5.7 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 1 |
Trays/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-UFWLB-138-800_Package Outline_01
Share 01_00 | Feb 10, 2024 | PDF | 109 kb
Footprint
-
SG-UFWLB-138-800_Footprint Drawing
Share 01_00 | Feb 03, 2024 | PDF | 221 kb
Support