SG-UFWLB-20-800 | WLCSP-20 (002-16171)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 20 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.15 |
Body Width (mm) | 1.94 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 6000 |
Reels/Box | 1 |
Downloads
Package
-
SG-UFWLB-20-800_Package Outline_01
Share 00_00 | Mar 04, 2024 | PDF | 126 kb
Support