SG-UFWLB-36-800 | WLCSP-36 (002-15705)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 36 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.769 |
Body Width (mm) | 2.515 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 1750 |
Trays/Box | 7 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-UFWLB-36-800_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 112 kb
Footprint
-
SG-UFWLB-36-800_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 125 kb
Support