SG-UFWLB-42-801 | WLCSP-42 (002-13185)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 42 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.49 |
Body Width (mm) | 3 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
Footprint
-
SG-UFWLB-42-801_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 147 kb
Support