SG-UFWLB-68-800 | WLCSP-68 (001-92343)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 68 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.52 |
Body Width (mm) | 3.91 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
SG-UFWLB-68-800_Package Outline
Share 01_00 | Nov 18, 2023 | PDF | 108 kb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
SG-UFWLB-68-800_Footprint Drawing
Share 01_00 | Nov 18, 2023 | PDF | 164 kb
Products
Product Families
Support