SG-UFWLB-98-800 | WLCSP-98 (002-16411)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 98 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.38 |
Body Width (mm) | 4.38 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-UFWLB-98-800_Package Outline_01
Share 00_00 | Mar 02, 2024 | PDF | 131 kb
Footprint
-
SG-UFWLB-98-800_Footprint Drawing
Share 00_00 | Mar 02, 2024 | PDF | 153 kb
Support