SG-UFWLB-99-800 | WLCSP-100 (001-88034)
Overview
General Information
Package Material | SG |
Package Family | UFWLB |
Terminals | 99 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 5.207 |
Body Width (mm) | 5.944 |
Min. Terminal Pitch (mm) | 0.5 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
Footprint
-
SG-UFWLB-99-800_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 150 kb
Products
Product Families
Support