SG-WFWLB-104-800 | eWLB-104 (002-16508)
Overview
General Information
Package Material | SG |
Package Family | WFWLB |
Terminals | 104 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.835 |
Body Width (mm) | 4.978 |
Min. Terminal Pitch (mm) | 0.35 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
Footprint
-
SG-WFWLB-104-800_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 186 kb
Products
Product Families
Support