SG-WFWLB-173-800 | M-WLCSP-173 (002-00079)
Overview
General Information
Package Material | SG |
Package Family | WFWLB |
Terminals | 173 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.978 |
Body Width (mm) | 8.179 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-WFWLB-173-800_Package Outline_01
Share 01_00 | Mar 01, 2024 | PDF | 118 kb
Support