SG-WFWLB-5-1
Overview
General Information
Package Material | SG |
Package Family | WFWLB |
Terminals | 5 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1.81 |
Body Width (mm) | 1.406 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 10000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
SG-WFWLB-5-1-PO
Share Mar 26, 2015 | EPS | 567 kb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-WFWLB-5-1-TP
Share Mar 26, 2015 | EPS | 354 kb
Footprint
-
SG-WFWLB-5-1-FP
Share Mar 26, 2015 | EPS | 287 kb
Support