SG-WFWLB-5-2
Overview
General Information
Package Material | SG |
Package Family | WFWLB |
Terminals | 5 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 1 |
Body Width (mm) | 1.2 |
Min. Terminal Pitch (mm) | 0.4 |
-
SG-WFWLB-5-2_Interactive 3D
Share 01_00 | Apr 15, 2020 | PDF | 132 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 12000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
SG-WFWLB-5-2_Package Outline
Share 01_00 | Apr 15, 2020 | PDF | 111 kb
-
SG-WFWLB-5-2_Interactive 3D
Share 01_00 | Apr 15, 2020 | PDF | 132 kb
-
Board Assembly Recommendations (Wafer Level BGA)
Share 05_00 | Nov 12, 2020 | PDF | 1.1 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
SG-WFWLB-5-2_Tape and Reel
Share 01_00 | Apr 15, 2020 | PDF | 97 kb
Footprint
-
SG-WFWLB-5-2_Footprint Drawing
Share 01_00 | Apr 15, 2020 | PDF | 105 kb
Products
Product Families
Support