SG-WFWLB-64-801 | WLCSP-64 (002-16338)
Overview
General Information
Package Material | SG |
Package Family | WFWLB |
Terminals | 64 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.2 |
Body Width (mm) | 4.2 |
Min. Terminal Pitch (mm) | 0.5 |
Diagrams
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Downloads
Package
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-WFWLB-64-801_Package Outline_01
00_00 | Mar 01, 2024 | PDF | 113 kb
Support