SG-WFWLB-96-800 | M-WLCSP-96 (002-13041)
Overview
General Information
Package Material | SG |
Package Family | WFWLB |
Terminals | 96 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.216 |
Body Width (mm) | 4.902 |
Min. Terminal Pitch (mm) | 0.4 |
Diagrams
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
SG-WFWLB-96-800_Package Outline_01
Share 00_00 | Mar 01, 2024 | PDF | 114 kb
Support